L-com

Single Pair Ethernet (SPE) Bulk Cable, 22 AWG Solid, Double Shielded, SF/TP, PUR Green, 10 Meter

  • Picture of Single Pair Ethernet (SPE) Bulk Cable, 22 AWG Solid, Double Shielded, SF/TP, PUR Green, 10 Meter
Picture of Single Pair Ethernet (SPE) Bulk Cable, 22 AWG Solid, Double Shielded, SF/TP, PUR Green, 10 Meter
SKU TSPE02-10M
Available to Ship 92
Quantity Price
1 - 24 $81.99
25 - 49 $77.89
50 - 99 $73.79
100 + Call Us
Price $81.99

All Prices are in US Dollars and do not include duties



L-com’s TSPE02-10M is a high-performance single-pair Ethernet bulk cable and is an ideal solution for industrial Ethernet applications. Our bulk cable is designed to provide reliable data transmission over long distances, ensuring that your Ethernet-enabled devices stay connected and operational. This Ethernet bulk cord also provides power delivery, making it a versatile solution for a wide range of industries. Our SPE cable can simplify your network topography by moving non-IP buses to IP-based Ethernet, so you no longer have to convert legacy connections like Profibus to Ethernet.

The TSPE02-10M bulk cable from L-com is constructed with a high-quality green polyurethane (PUR) jacket that ensures excellent durability and resistance to harsh environmental conditions, including oils commonly found in industrial environments. This single-pair Ethernet bulk cable has a length of 10 meters. Our unterminated Ethernet cord provides plenty of flexibility and reach, allowing you to connect devices that are located some distance apart while keeping within SPE IEEE standards such as IEEE 802.3 ch, 802.3 bp, 802.3 bw, and 802.3 cg. This SPE bulk cable is designed to support Power over Data Line (PoDL), which enables you to power Ethernet-enabled devices without the need for a separate power supply if they support it.

L-com’s TSPE02-10M single-pair Ethernet bulk cable is built with 22 AWG solid conductors. The 22 AWG solid conductors can be connectorized in a variety of ways or simply punched down or otherwise terminated directly into your SPE device. Solid conductors are often used in fixed installation applications where the cable will not be flexed or moved frequently. Stranded conductors are often used where the cable is likely to be flexed or moved, and they are often used to build patch assemblies.

This Ethernet bulk cord has excellent noise immunity due to its SF/TP double-shielded braid and foil design. Our SPE cable from L-com ensures that your data transmission remains secure and free from interference. With a single-pair design, the TSPE02-10M Ethernet cable simplifies installation and saves space, making it an excellent choice for industrial automation systems, machine vision implementations, sensors, actuators, PLCs, and other Ethernet-based systems. The compact size of the bulk cable also makes it an ideal choice for tight spaces and situations where cable management is critical.

L-com has one of the largest in-stock selections of 10-meter-long single-pair Ethernet bulk cables for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal double-shielded SPE bulk cable for your requirements.


Features
  • Single Pair Ethernet (SPE) bulk cable increment of 10 meters
  • 22AWG solid conductor construction recommended for cable runs
  • SF/TP double shielded with an overall braid + foil shields around a twisted Pair for max protection from EMI and RFI
  • Unterminated cable is ready to be connectorized or connected directly into your SPE equipment
  • Durable oil-resistant industrial PUR jacket

Application
  • Building automation such as lighting, security, access control and HVAC
  • Industrial automation including sensors, actuators and programmable logic controllers (PLC)
  • Transportation
  • Open ecosystem topography using IP connectivity
  • PoDL (Power over Data Line)


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.