L-com

Shielded Power Bulk Tray Cable, Exposed Run, 3 Conductor 10AWG 600V, TC-ER THHN THWN, UL86 UL1277 UL1581, 90C UV Res VW-1 PVC Black, 1KFT

SKU PBTC103S
QTY available 6
Quantity Price
1 - 4 $3,790.00
5 - 9 $3,714.20
10 - 24 $3,638.40
25 + Call Us
Price $3,790.00

All Prices are in US Dollars and do not include duties



L-com's PBTC103S TC-ER bulk cable is designed to meet your harsh environment and tray cable power needs. This 1,000ft length is 600V rated and meets exposed run tray cable, UL 86, UL 1277 and UL 1581 classifications. These cables will meet your roughest technological requirements and are excellent for harsh environments such as oil, gas, mining and petrochemical. These versatile cables can be used in outdoor tower runs and are great for factory automation and industrial control. An overall shield and drain wire protects your application from dirty power by blocking EMI and EFI noise. The shield can also serve to protect the other cables in your cable tray from noise produced by your power cables.

The PBTC103S, from L-com, is a 10 AWG, 3 conductor build with THHN (Thermoplastic High-Heat-Resistant) and THWN (Thermoplastic Heat and Water-resistant Nylon-coated) construction. The cable can be used in cable trays, raceways, conduits, ducts and the like.

In stock PBTC tray cables like PBTC103S have black UV resistant jackets that allows the cable to be used out of doors. A VW-1 flame rating on the jacket and a -40°C to 90°C temp range makes the PBTC103S appropriate for a wide variety of uses. Contact L-com's technical experts today with your questions and buy online today. Same day shipping is our specialty so order today to receive your 600 volt tray cable as soon as possible.

Features
  • 1,000ft reel of shielded Exposed Run Rated 600V Tray Cable
  • THHN (Thermoplastic High-Heat-Resistant) and THWN (Thermoplastic Heat and Water-resistant Nylon-coated) 10 AWG 3 conductor construction
  • 600 volt with TC-ER rating and meets UL 86, UL 1277 and UL 1581
  • Black UV resistant, VW-1 rated PVC jacket
  • -40°C to 90°C temp range

Application
  • Harsh environments such as mining, oil, gas and petrochemical
  • Outdoor use including tower runs
  • Wastewater and electrical plants
  • Mass transit and factory automation
  • Cable trays, raceways, conduits, ducts and the like


Product Resources