L-com

Telebyte RS232 to 422 Serial Converter, DB9F, Self-powered

  • Picture of Telebyte RS232 to 422 Serial Converter, DB9F, Self-powered
Picture of Telebyte RS232 to 422 Serial Converter, DB9F, Self-powered
SKU TB253P
Available to Ship Call us
Quantity Price
1 + $101.99
Price $101.99

All Prices are in US Dollars and do not include duties



Adding a RS422 interface to a PC is now a snap. The TB253P serial converter does this for full duplex signals at data rates up to 19.2 Kbps, without AC or DC power. The unit features a DB9F connector, (allowing it to be plugged directly into any one of the PCs com ports) and a RJ11 (6X4) jack.

Features
  • Port powered, no need for external power supply.
  • Simple, easy to use device.

Application
  • Serial communications
  • Industrial networking
  • PoS systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.