L-com

Telebyte Optional 110 VAC Power Supply

  • Picture of Telebyte Optional 110 VAC Power Supply
Picture of Telebyte Optional 110 VAC Power Supply
SKU TB8277-110PSU
  Available for backorder
Quantity Price
1 + $22.79
Price $22.79

All Prices are in US Dollars and do not include duties



The model TB8277 is a unique asynchronus fiber optic modem whose optical interface can operate in either point to point or ring (daisy chain) configurations and whose electrical interface can also operate in point to point or multi-drop configurations depending on the user selected interface. The electrical interface is switch selectable between RS232, RS422, and RS485. The TB8277 is supplied with a power cord for the DC input. An optional AC power adapter is available for installations where 12 VDC is not accessible.

Features
  • Can be used in RS232, 422 or 485 modes.
  • Can be configured in point to point or ring formations.
  • Optional AC power adapter available.

Application
  • Serial connections
  • Industrial networking
  • RS232, 422 or 485 applications

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.