L-com

Telebyte Model 279 Optional DC Power Adapter

  • Picture of Telebyte Model 279 Optional DC Power Adapter
Picture of Telebyte Model 279 Optional DC Power Adapter
SKU TB279-DC-PWR
Available to Ship Call us
Quantity Price
1 + $137.99
Price $137.99

All Prices are in US Dollars and do not include duties



The Model 1510-0037 DC Power Adapter provides regulated +12 Volts at up to .5 Amp. The output is stable over an input range of +18 Volts to +36 Volts. The regulated DC output is available on a 10-inch line cord terminated in a 1.3 mm power plug that is compatible with all Telebyte LCD based short haul modems and interface converters and their derivative products. The input power is applied to a 10-inch line cord that is terminated in soldered wire ends. The DC Adapter is protected against inadvertent application of improper polarity.

Features
  • Provides +12 Volt DC up to 0.5 Amps
  • Input Range: +18 to +36 Volts DC
  • Input: 10 inch Line cord with Soldered Tin Leads
  • Output: 10 inch Line cord with 1.3mm power plug

Application
  • Serial Communication Extension
  • Alarm System Monitoring
  • Correctional Facilities
  • Industrial Floor

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.