L-com
Sort by
Items per page
Showing 1 - 1 result(s)

RS232 to CAN Converter

ICP DAS RS232 to CAN protocol converter is an industrial-grade device designed to enable communication between devices using RS-232 serial control and those operating on a CAN (Controller Area Network). By converting RS-232 signals to CAN bus protocol, the I-7530 module empowers devices with the ability to communicate over the CAN network. Featuring 2500 Vrms isolation, 4 kV ESD protection, and support for 125 kbps, 250 kbps, and 500 kbps baud rates, this RS232 to CAN protocol converter is ideal for building automation, factory automation, and distributed data acquisition applications.

Parent category: For additional RS-232 connectivity and control options, explore our Serial Converters/Controller Cards RS232 Converters - ICP DAS category, featuring industrial solutions for factory automation, building automation, and distributed control applications.

Related Categories:

FAQs

What is an RS232 to CAN protocol converter and what is an RS232 to CAN protocol converter used for?

An RS232 to CAN protocol converter is an industrial-grade device designed to enable communication between devices using RS-232 serial control and those operating on a CAN (Controller Area Network). By converting RS-232 signals to CAN bus protocol, the I-7530 module empowers devices with the ability to communicate over the CAN network, unlocking the power of distributed and intelligent control systems. This RS232 to CAN protocol converter is ideal for applications in industries like building automation, factory automation, and distributed data acquisition.

What isolation and protection does the RS232 to CAN protocol converter provide?

The RS232 to CAN protocol converter features 2500 Vrms isolation on the CAN port, along with 4 kV ESD protection, ensuring that the network remains safe and resilient against electrical disturbances. The I-7530 converter's isolation and protection features make this RS232 to CAN protocol converter suitable for industrial environments where electrical safety is critical in building automation and factory automation applications.

What baud rates does the RS232 to CAN protocol converter support?

The RS232 to CAN protocol converter supports a wide range of baud rates, including 125 kbps, 250 kbps, and 500 kbps, making it versatile for various system requirements. These baud rate options enable the RS232 to CAN protocol converter to accommodate different CAN network configurations in building automation, factory automation, and distributed data acquisition applications.

How many nodes can the RS232 to CAN protocol converter support?

The RS232 to CAN protocol converter supports up to 255 nodes on the CAN network, enabling large-scale systems. This node capacity allows the RS232 to CAN protocol converter to handle extensive distributed and intelligent control systems. For enhanced efficiency, the I-7530 supports both Auto-Response mode and Polling mode, along with an arbitration mechanism to prevent signal collision and ensure smooth operation.

What operating modes does the RS232 to CAN protocol converter support?

The RS232 to CAN protocol converter supports both Auto-Response mode and Polling mode, along with an arbitration mechanism to prevent signal collision and ensure smooth operation. These operating modes provide flexibility in how the RS232 to CAN protocol converter handles communication between RS-232 serial control devices and CAN (Controller Area Network) systems in industrial automation projects.

What are the physical dimensions and mounting options for the RS232 to CAN protocol converter?

The RS232 to CAN protocol converter features a compact design and DIN rail mounting, designed to fit easily into industrial environments. The device's compact dimensions of 2.83" x 4.65" x 1.30" make it a space-efficient choice for industrial automation projects. With DIN rail mounting, the RS232 to CAN protocol converter offers a reliable solution for various control system applications.

What temperature range does the RS232 to CAN protocol converter operate in?

The RS232 to CAN protocol converter features an industrial-grade build that ensures durability even in challenging environments, with an operating temperature range of -25°C to 75°C. This temperature range makes the RS232 to CAN protocol converter suitable for various industrial environments in building automation, factory automation, and distributed data acquisition applications where the I-7530 converter needs to operate reliably.

Need assistance selecting the ideal RS232 to CAN protocol converter for your building automation, factory automation, or distributed data acquisition system? For help in choosing the right baud rate, isolation specifications, or operating mode for your CAN network requirements, our technical support and sales teams are ready to assist you.

Contact Sales: Sales@L-com.com
Product Technical Support:
techsupportrf@infiniteelectronics.com

L-com offers one of the largest in-stock selections of RS232 to CAN converters with the I-7530 industrial-grade module featuring 2500 Vrms isolation, 4 kV ESD protection, and support for up to 255 nodes.

Sort by
Items per page