To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

L-com Inline USB to RS422/485 Converter

  • Picture of L-com Inline USB to RS422/485 Converter
Picture of L-com Inline USB to RS422/485 Converter
SKU LC-USB-422-485
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


L-com's LC-USB-422-485 USB to serial converter is a simple, port powered solution that allows a modern PC to communicate to RS422/485 devices without having to add a PCI card. Once the drivers are installed, just hook your wires up to the attached terminal block and the device is ready to use.

Features
  • 2000 V optical isolation
  • Simple, USB powered solution to RS422/485 connectivity
  • Supported on Windows 2000, XP, Vista, 7 and 8

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.