L-com

ICP DAS 8-Channel Thermistor Input & 4-Channel Isolated Digital Output PoE Module

  • Picture of ICP DAS 8-Channel Thermistor Input & 4-Channel Isolated Digital Output PoE Module
Picture of ICP DAS 8-Channel Thermistor Input & 4-Channel Isolated Digital Output PoE Module
SKU ICP-PET-7005
  Available for backorder
Quantity Price
1 - 4 $904.99
5 - 9 $886.89
10 - 24 $868.79
25 + Call Us
Price $904.99

All Prices are in US Dollars and do not include duties



The PET-7005, is a web-based Ethernet I/O module. It features a built-in web server for configuration, I/O monitoring and I/O control by simply using a regular web browser. Remote control is as easy as surfing the Internet.

With the web HMI function, programming or HTML skills are no longer required; creating dynamic and attractive web pages for I/O monitoring and I/O control is simplified. The PET-7005 offers easy and safe access for users from anywhere at anytime! In addition, the PET-7005 also supports Modbus/TCP protocol which makes it simple to integrate with SCADA software.

As an authorized ICP DAS reseller, we can bid on RFQ's for any ICP DAS part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.

Features
  • Communication security
  • Dual Watchdog
  • Power Over Ethernet (PoE)
  • Built-in web server, web HMI
  • Modbus/TCP, Modbus/UDP protocol

Application
  • Remote diagnosis
  • Test equipment
  • Building, factory and machine automation
  • Remote maintenance

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.