L-com

ICP DAS 4.3" Touch Screen PLC Controller with High Resolution TFT Color Touch Screen (RS485)

  • Picture of ICP DAS 4.3" Touch Screen PLC Controller with High Resolution TFT Color Touch Screen (RS485)
  • Picture of ICP DAS 4.3" Touch Screen PLC Controller with High Resolution TFT Color Touch Screen (RS485)
Picture of ICP DAS 4.3" Touch Screen PLC Controller with High Resolution TFT Color Touch Screen (RS485)
SKU ICP-TPD-430
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


TouchPAD are a series of tiny touch screen controller HMI which are designed for building and home automation. The TPD-430 is equipped with a high resolution 4.3 inch TFT color touch screen and fits in regular electrical wall-mount outlets. It can be easily integrated with I/O modules and have a beautiful, flexible user defined picture display. An ideal choice for upgrading mechanical switches to intelligent control pads. TouchPAD comes with Ladder Designer software for PLC users and a C/C++ language development environment for programmers. You can quickly and easily develop your programs with the development tools provided. As an authorized ICP DAS reseller, we can bid on RFQ's for any ICP DAS part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.

Features
  • ESD Protection: 4 kV
  • Free HMI Works development tool; Supports Ladder Designer and the popular C programming language.
  • RS-485 (including Self-Tuner) and RTC (Real Time Clock)
  • High Resolution Color Touch Screen & Speaker
  • Operating Temperature -20º C to +70°C

Application
  • Lighting Control
  • RS-485 Multi-Display
  • Temperature Control
  • TouchPAD data anywhere (Schedules, Memos, etc)

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.