L-com

ICP DAS 10-Ch Thermocouple Input with HI-Volt Protection & 6-Ch Isolated Digital Output PoE Moe

  • Picture of ICP DAS 10-Ch Thermocouple Input with HI-Volt Protection & 6-Ch Isolated Digital Output PoE Moe
Picture of ICP DAS 10-Ch Thermocouple Input with HI-Volt Protection & 6-Ch Isolated Digital Output PoE Moe
SKU ICP-PET-7018Z
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The PET-7018Z, is a web-based Ethernet I/O module. It features a built-in web server for configuration, I/O monitoring and I/O control by simply using a regular web browser. Remote control is as easy as surfing the Internet.

With the web HMI function, programming or HTML skills are no longer required; creating dynamic and attractive web pages for I/O monitoring and I/O control is simplified. The PET-7018Z offers easy and safe access for users from anywhere at anytime! In addition, the PET-7018Z also supports Modbus/TCP protocol which makes it simple to integrate with SCADA software.

PET-7018Z features “PoE” so that both Data & Power is handled by one single Ethernet cable making installations hassle free.

The “Z” version is another milestone in the development of thermocouple series and a testament to the excellence strived for by ICP DAS.

PET-7018Z is specifically designed for extremely accurate thermocouple measurement. It features automatic cold-junction compensation for each channel to get temperature outputs consistency and stable temperature output in the field.

Current input and voltage input are supported. Another feature is that ten of its input channels can individually be configured with different kinds of analog input. PET-7018Z also has open thermocouple detection and many protection mechanisms. The 6 digital output can be set alarm output with short-circuit protection and overload protection.

As an authorized ICP DAS reseller, we can bid on RFQ's for any ICP DAS part numbers even if they are not found on our website. Contact your L-com Sales Representative to request a non-obligatory quote.

Features
  • Dual Watchdog
  • Built-in web server, web HMI
  • Communication security
  • Modbus/TCP, Modbus/UDP protocol
  • Power Over Ethernet (PoE)

Application
  • Remote diagnosis
  • Remote maintenance
  • Test equipment
  • Building, factory and machine automation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.