L-com

Gefen RS-232 Cat5 Extender

  • Picture of Gefen RS-232 Cat5 Extender
Picture of Gefen RS-232 Cat5 Extender
SKU GFN-EXT-RS232
Available to Ship 1
Quantity Price
1 + $329.99

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $329.99

All Prices are in US Dollars and do not include duties



The Gefen the RS-232 Extender extends your RS-232 device up to 1,000 feet away from your computer using standard Cat5 networking cable! The GFN-RS232 ships with a local and remote unit which are connected via standard Cat5/5E UTP cable. Both the local and remote units provide one DB9 RS232 port. The RS-232 sender unit, which connects to the local PC, is powered by a 5-volt power supply, which also powers the receiver side. The GFN-RS232 is compliant with the RS-232C standard and includes a six-foot serial cable and 5VDC external power supply. Includes a 1-year manufacturers warranty. Order online today!

Features
  • Includes a 6 foot DB9 serial cable
  • Plug and play, no configuration needed saving time
  • Rugged metal case ensures durability and long life
  • Warranty: Returns may be accepted in the first 30 days. After 30 days returns must be handled by the manufacturer.
  • Used to extend RS-232 signals up to 1,000 feet over UTP cable

Application
  • DAQ
  • Factory Automation
  • Energy management
  • Instrument control
  • Process Automation


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.