EtherWAN Single Port Device Servers
EtherWAN offers an Industrial version of its popular single port RS232/422/485 to Ethernet Device Server for converting legacy RS232/422/485 to Ethernet. The SE5101-00B Equipped with 2KV optical isolation protection and 15KV ESD surge protection of serial interfaces and can be used in temperatures ranges from -10°C to 60°C (14°F to 140°F).