Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

35mm DIN Rail Mounting Kit For ESP10x Device Servers

  • Picture of 35mm DIN Rail Mounting Kit For ESP10x Device Servers
Picture of 35mm DIN Rail Mounting Kit For ESP10x Device Servers
SKU DK-35A
Available to Ship Call us

Product no longer available

This product has been discontinued and has run out of stock. We apologize for the inconvenience.

Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Replaced By:


The DK-35A DIN-Rail mounting kit allows the ESP10x device servers to be mounted to a 35mm DIN Rail. Kit includes two DIN brackets and four mounting screws.

Features
  • Mount ESP10x Device Servers to 35mm DIN Rails

Application
  • DAQ
  • Ethernet access
  • Factory Automation
  • Process Automation

Key Specifications

Key Specifications

Primary Application
Audio/Video/Data
Cable Family/Type
Serial
Design
Mounting Hardware
Connector Series
DIN Rail

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.