L-com’s HDSC20-3M is a secured-connect premium high-speed gripping HDMI cable designed to provide high-speed transmission of audio and video signals. This HDMI cable has a fully molded back-shell construction and is highly durable. Our HDMI digital video cable is enabled to support features such as a resolution of 4K at 60 Hz and a bandwidth of 18 Gbps.
Our HDSC20-3M HDMI cord from L-com is used to connect an HDMI source to an HDMI display. The secured connector gripping high-retention HDMI connectors has a 45 N disengage force to reduce accidental disconnects and protect your important audio and video applications. The male to male connection of this HDMI cable ensures a secure and reliable connection between your devices.
The L-com HDSC20-3M high-speed HDMI cord comes in a black color and has a PVC jacket that provides flexibility and durability. Our premium HDMI cable has a length of 3 meter and is suitable for digital signage, multimedia, professional A/V installations, industrial or building automation, and consumer electronics applications. This male to male version features off-the-shelf lengths of 1, 2, or 3 meters to meet your cable length needs.
L-com has one of the largest in-stock selections of 3 meter premium HDMI cords for international and domestic orders. Make your online purchase right now to take advantage of our same business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal male to male secured-connect premium high-speed gripping HDMI cable for your requirements.
Features
- Digital Video cable enabled to support features such as 4K@60Hz and 18Gbps bandwidth as indicated by the HDMI® 2.0 specification
- Secured connector gripping high retention HDMI connectors have a 45N disengage force to make accidental disconnects less likely and to protect your important audio video applications
- Male to male versions feature off-the-shelf lengths of 1, 2 or 3 meters to meet your cable length needs
- Fully molded back-shell construction is highly durable
- Used to connect and HDMI source to an HDMI display
Application
- Digital Signage
- Multimedia
- Professional A/V installations
- Industrial or building automation
- Consumer Electronics