L-com

Bulgin Sealing Cap For Standard Series Data Connectors

SKU PX0835
Available to Ship 50
Quantity Price
1 - 24 $7.69
25 - 49 $7.31
50 - 99 $6.92
100 + Call Us
Price $7.69

All Prices are in US Dollars and do not include duties



The Bulgin PX0835 standard Ethernet and USB buccaneer sealing cap is compatible with the PX0840 and PX0841 flex cable standard USB connectors, the PX0834 and PX0894 rewireable flex standard Ethernet connectors, and the PX0836, PX0837, PX0838, PX0896, PX0897, and PX0898 flex cable standard Ethernet connectors. When the connectors are not in use, this sealing cap maintains the IP68 rating.

L-com has one of the largest in-stock selections of sealing caps, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the standard Ethernet and USB buccaneer sealing cap that meets your needs.


Features
  • Sealing caps to maintain IP68 rating when connectors are not in use

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.