L-com

Bulgin Sealed USB Cables - Single Ended, IP rated B type USB to standard A type USB, 5m

  • Picture of Bulgin Sealed USB Cables - Single Ended, IP rated B type USB to standard A type USB, 5m
Picture of Bulgin Sealed USB Cables - Single Ended, IP rated B type USB to standard A type USB, 5m
SKU PXP6040/B/5M00
Available to Ship 20
Quantity Price
1 - 24 $72.99
25 - 49 $69.34
50 - 99 $65.69
100 + Call Us
Price $72.99

All Prices are in US Dollars and do not include duties



Bulgin’s PXP6040/B/5M00 brought to you by L-com is a sealed USB cable that ensures your electronic devices stay connected and protected. The single ended design features a durable type B USB connector on one end and standard type A USB connector on the other end. This 5m long cable allows for flexibility and easy reach between your devices. Our sealed USB cable is made from PC/PBT material and features IP66, IP68 and IP69K resulting in secure and safe connections in harsh or hostile conditions.

L-com has one of the largest in-stock selections of sealed USB cable for local, domestic, and international orders. We should be your first choice, as we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect Bulgin’s type B USB to type A USB cable for your requirements.


Features
  • Single ended sealed cable assembly
  • Mates with all panel mounting connectors
  • 30° twist locking
  • P rated ‘A’ type USB connector to standard ‘B’ type USB connector, mates with all panel mount connectors
  • P rated ‘B’ type USB connector to standard ‘A’ type USB connector, mates with all panel mount connectors
  • Available in 2m, 3m & 5m lengths


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.