L-com

SC SM Simplex Fiber Connector for 1.6mm Cable

  • Picture of SC SM Simplex Fiber Connector for 1.6mm Cable
Picture of SC SM Simplex Fiber Connector for 1.6mm Cable
SKU FOC-SCSMS16
Available to Ship 340
Quantity Price
1 - 24 $6.79
25 - 49 $6.52
50 - 99 $6.31
100 + Call Us
Price $6.79

All Prices are in US Dollars and do not include duties



L-com's FOC-SCSMS16 SC single mode connector is designed for use with 1.6mm jacketed fiber, and features a standard blue connector body, with a white strain relief boot.

Features
  • SC connector
  • For use with single mode fiber
  • For use with fiber diameter of 1.6mm

Application
  • Fiber termination
  • Multimode patch cables
  • Local Area Networks
  • Enterprise Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.