L-com

SC MM Simplex Fiber Connector for 3.0mm Cable with Flex Boot

  • Picture of SC MM Simplex Fiber Connector for 3.0mm Cable with Flex Boot
Picture of SC MM Simplex Fiber Connector for 3.0mm Cable with Flex Boot
SKU FOC-SCMMS30FB
Available to Ship 21
Quantity Price
1 - 24 $6.89
25 - 49 $6.61
50 - 99 $6.41
100 + Call Us
Price $6.89

All Prices are in US Dollars and do not include duties



L-com's FOC-SCMMS30FB SC multimode connector is designed for use with 3.0mm jacketed fiber, and features a flex-boot for ease of installation, as well as to provide strain relief to the connector.

Features
  • SC connector with flex boot
  • For use with multimode fiber
  • For use with fiber diameter of 3.0mm

Application
  • Fiber termination
  • Multimode patch cables
  • Local Area Networks
  • Enterprise Networks

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.