L-com

SC-APC to ST-UPC 9/125 Single mode Simplex Fiber Patch Cable, OS2, 10 Meter

  • Picture of SC-APC to ST-UPC 9/125 Single mode Simplex Fiber Patch Cable, OS2, 10 Meter
Picture of SC-APC to ST-UPC 9/125 Single mode Simplex Fiber Patch Cable, OS2, 10 Meter
SKU FCA-S2SR-SCASTU-10M
Available to Ship 5
Quantity Price
1 - 24 $12.39
25 - 49 $11.77
50 - 99 $11.15
100 + Call Us
Price $12.39

All Prices are in US Dollars and do not include duties



With SC to ST connectors, the FCA-S2SR-SCASTU-10M fiber patch cable from L-com is ready for deployment in any single mode OS2 9/125 network. This single mode, simplex fiber cable is comprised of corning optical fiber with ceramic connectors. The L-com FCA-S2SR-SCASTU-10M has connectors that utilize an APC (Angled Physical Contact) polish to an UPC (Ultra Physical Contact) Polish. The FCA-S2SR-SCASTU-10M has a yellow, riser rated, PVC jacket. The FCA-S2SR-SCASTU-10M from L-com is one of thousands of fiber optic products that are in-stock and ready to ship today.

Features
  • Connector 1: Simplex SC-APC
  • Connector 2: Simplex ST-UPC
  • 9/125 Single mode OS2
  • Ceramic Ferrules
  • Corning Fiber and Cladding
  • OFNR (Riser-Rated) Jacket
  • Immune to Electrical Interference
  • 100% Optically Inspected and Tested for Insertion Loss

Application
  • Fiber Network Deployments
  • Fast Ethernet
  • Gigabit Ethernet
  • Server Farms
  • FTTX

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.