L-com

SC/APC SM Simplex Fiber Connector for 3.0mm Cable

  • Picture of SC/APC SM Simplex Fiber Connector for 3.0mm Cable
Picture of SC/APC SM Simplex Fiber Connector for 3.0mm Cable
SKU FOC-SCASMS30
Available to Ship 984
Quantity Price
1 - 24 $8.39
25 - 49 $8.05
50 - 99 $7.80
100 + Call Us
Price $8.39

All Prices are in US Dollars and do not include duties



L-com's FOC-SCASMS30 is an SC/APC connector for single mode fiber, where back reflection needs to be minimized. The connector body and boot are both green, for ease of idenification of APC connections when deployed. The connector is designed for use with 3.0mm OD fiber cable.

Features
  • SC/APC connector
  • For use with single mode fiber
  • For use with fiber diameter of 3.0mm

Application
  • Fiber termination
  • Single mode patch cables
  • Local Area Networks
  • FTTx

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.