L-com

Bulgin SA3349/1 Solder Socket For 400 Standard Series And 4000 Series Connector Bodies (10 Pack)

  • Picture of Bulgin SA3349/1 Solder Socket For 400 Standard Series And 4000 Series Connector Bodies (10 Pack)
Picture of Bulgin SA3349/1 Solder Socket For 400 Standard Series And 4000 Series Connector Bodies (10 Pack)
SKU SA3349/1
Available to Ship 50
Quantity Price
1 - 24 $26.39
25 - 49 $25.07
50 - 99 $23.75
100 + Call Us

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $26.39

All Prices are in US Dollars and do not include duties



Bulgin’s SA3349/1 is a solder socket from L-com for the 400 series buccaneer connectors available in a pack of 10. The cable connector allows it to handle a current of up to 5 A. Make your online purchase right now to take advantage of our same-day shipping.

Our solder socket for standard 400 series and 4000 series connector bodies has a waterproof wiring connection. This circular power connector from L-com is for harsh environmental conditions in various power levels and pin counts. Our SA3349/1 power connector is suitable for industrial, commercial, marine/wastewater, transport & infrastructure, medical, recreation & leisure, agriculture/food processing, and consumer electronics applications.

L-com offers an excellent selection of circular power connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect cable connector for your needs, including more information on related products. If you have any inquiries about our power connector or other components, please contact our experienced technical support and sales teams.


Features
  • Solder Socket For Standard Series 400 Series And 4000 Series Connector
  • Current Rating: 8A


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.