SA3347/1 Solder Socket For 400 Standard Series And 4000 Series Connector Bodies (10 Pack)

SKU SA3347/1
QTY available 5
Quantity Price
1 + $19.82
Price $19.82

All Prices are in US Dollars and do not include duties



Bulgin’s SA3347/1 is a solder socket from L-com for the 400 series buccaneer connectors available in a pack of 10. The gold-plated cable connector allows it to handle a maximum voltage of 50 V and a current of up to 5 A. Make your online purchase right now to take advantage of our same-day shipping.

Our solder socket for standard 400 series and 4000 series connector bodies has a waterproof wiring connection. This circular power connector from L-com is for harsh environmental conditions in various power levels and pin counts. Our SA3347/1 power connector is suitable for industrial, commercial, marine/wastewater, transport & infrastructure, medical, recreation & leisure, agriculture/food processing, and consumer electronics applications.

L-com offers an excellent selection of circular power connectors with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect cable connector for your needs, including more information on related products. If you have any inquiries about our power connector or other components, please contact our experienced technical support and sales teams.


Features
  • Solder Socket For Standard Series 400 Series And 4000 Series Connector
  • Gold Plated
  • Current Rating: 5A, 50V


Documents and Resources