SA3180 Crimp Pin For Standard Series 400 Series And 4000 Series Connector Bodies (10 Pack)

SKU SA3180
QTY available 10
Quantity Price
1 + $11.15
Price $11.15

All Prices are in US Dollars and do not include duties



Bulgin's SA3180 is a crimp pin from L-com applicable for industrial, commercial, marine, wastewater, medical, agriculture, recreation and leisure, food processing and consumer electronic. This pin has 10-contacts and solder type termination. The IP68 rated crimp pin is designed to operate within a temperature range of -40 to 120 deg C. This UL-certified crimp pin has a maximum voltage of 160 V. Make your online purchase right now to take advantage of our same-day shipping.

The maximum cable acceptance of this crimp pin is 7 mm with UL94V0 flammability rating. This SA3180 pin from L-com is made of polycarbonate and has copper alloy contact material with gold plating. Additional dimensions and specifications for this crimp pin are on our downloadable PDF datasheet above.

L-com is where to buy a crimp pin for quick shipment worldwide because this is only one of more than a million parts/components we have available. Our expert technical support and knowledgeable sales team can assist you in obtaining the crimp pin that meets your needs. Our UL-certified crimp pin is in stock and ships the same day from our United States warehouse.


Features
  • Crimp or Solder Plugs and Sockets
  • Gold Plated
  • Current Ratings: 5A, 50V (12 Way), 1A, 50V (25 way)


Documents and Resources