L-com

S-band Omni Antenna 2 GHz to 2.5 GHz, N Type Male, IP65 Rated

  • Picture of S-band Omni Antenna 2 GHz to 2.5 GHz, N Type Male, IP65 Rated
  • Picture of S-band Omni Antenna 2 GHz to 2.5 GHz, N Type Male, IP65 Rated
Picture of S-band Omni Antenna 2 GHz to 2.5 GHz, N Type Male, IP65 Rated
SKU LCANOM1142
Available to Ship 1
Quantity Price
1 + $1,520.00
Price $1,520.00

All Prices are in US Dollars and do not include duties



The LCANOM1142 is an S-band omnidirectional antenna, proudly presented by L-com cutting-edge solution for military antennas and unmanned vehicle applications. Operating in the frequency range of 2 GHz to 2.5 GHz, this antenna ensures superior communication performance. Constructed with precision using top-tier materials, the LCANOM1142 features a robust N-male connector, providing unparalleled connectivity. Its stable 3.5 dBi gain makes it a reliable choice for mission-critical operations.

The LCANOM1142 utilizes a collinear dipole array radiator with an integrated balun, ensuring ground plane independence and suitability for any mounting platform, such as manpacks and mobile electronic devices. Designed and intended for use in extreme operational conditions, this antenna from L-com sets the standard for excellence in military communication and unmanned vehicle applications. The 2 to 2.5 GHz frequency band is strategically chosen, aligning with crucial military and government communication requirements. Additionally, S-band antennas, known for their versatility, find wide application in military and avionics systems, including radar, navigation, and data link systems.


Features
  • S-band 2000 MHz to 2500 MHz
  • N-type Male RF Connector
  • Stable 3.5 dBi gain typical
  • Ground plane independent
  • Precision Construction
  • IP65 Rated

Application
  • S-band
  • Military Communication
  • Unmanned Operations
  • Manpack Radio Systems
  • Secure Communications
  • Defense and Strategic Installations
  • Surveillance Systems

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
2 GHz
Maximum Frequency
2.5 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Nominal Gain
4 dBi
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.