L-com

Rubber Duck Magnetic Mount with 5 ft 100 Cable SMA Plug

  • Picture of Rubber Duck Magnetic Mount with 5 ft 100 Cable SMA Plug
Picture of Rubber Duck Magnetic Mount with 5 ft 100 Cable SMA Plug
SKU HMA6-SM05
Available to Ship Call us
Quantity Price
1 - 24 $35.19
25 - 49 $31.67
50 - 99 $28.15
100 + Call Us
Price $35.19

All Prices are in US Dollars and do not include duties



The HMA6-Series magnetic mount is well suited for use with RP-SMA Plug Rubber Duck type antennas. The magnetic base is suitable for fixing to vehicles* or other metal surfaces as well as sitting on a tabletop or shelf. The 5 ft. (1.5m) High Performance Low-Loss 100 Series cable allows the user to position the antenna away from any obstacles or interference. The cable is terminated with a SMA Plug connector. *Installation Note: This mount is not intended for use outside moving vehicles, such as on a trunk lid or roof. This antenna mount, as well as our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products. Available Rubber Duck Antennas for this Mount HG2402RD-1-RSF 2.4 GHz 2.2 dBi HG2403RD-1-RSF 2.4 GHz 3 dBi HG2405RD-1-RSP 2.4 GHz 5.5 dBi HG2407RD-1-RSP 2.4 GHz 7 dBi HG2409RD-1-RSP 2.4 GHz 9 dBi HG2458RD-1-RSP 2.4 GHz to 5.8GHz 3 dBi HG1903RD-RSP 1.9 GHz 3 dBi HG3505RD-RSP 3.5 GHz 5 dBi HG903RD-RSP 900 MHz 3 dBi HG905RD-1-RSP 900 MHz 5 dBi

Features
  • 5 foot Black High Performance Low-Loss 100 Series Cable
  • Black ABS & UL94-HB Flame Rating
  • SMA Plug Connector

Application
  • Mobile RF applications
  • WLAN
  • Public safety
  • Wi-Fi


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.