L-com

RS232/422/485 to duplex fiber SC Media Converter, 30km reach over SMF 1310nm extended temp

  • Picture of RS232/422/485 to duplex fiber SC Media Converter, 30km reach over SMF 1310nm extended temp
Picture of RS232/422/485 to duplex fiber SC Media Converter, 30km reach over SMF 1310nm extended temp
SKU FOACCVSESC030
Available to Ship 5
Quantity Price
1 - 4 $1,100.00
5 - 9 $1,056.00
10 - 24 $1,012.00
25 + Call Us
Price $1,100.00

All Prices are in US Dollars and do not include duties



The L-com FOACCVSESC030 is a RS232/422/485 to duplex SC connector fiber media supporting a 30km reach over single mode fiber, operating at 1310nm, over an extended temperature range. The FOACCVSESC030 features 12/24/48VDC Redundant dual power Inputs and is Protocol transparent, suitable for all serial transmission protocols (RS485/422/232). The L-com FOACCVSESC030 supports baud rates from 50 to 1024kbps, and has an operating temperature range of -40 to 75°C. The FOACCVSESC030 features a hardened housing with IP30 protection, suitable for DIN-rail mounting. The L-com FOACCVSESC030 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Protocol transparent, suitable for all serial transmission protocols (RS485/422/232)
  • Supports bauds rates from 50 to 1024kbps
  • Extends serial transmission up to 30km over single mode fiber
  • Supports relay output for power or link failure warning
  • Operating Temperature range:-40 to 75°C
  • IP30 Fanless, DIN-Rail design for industrial deployments

Application
  • Industrial automation
  • Discrete manufacturing
  • High volume production
  • Automotive manufacturing
  • Stamping and plastic injection molding
  • Packaging
  • Food and Beverage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.