We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

RS232/422/485 to duplex fiber SC Media Converter, 2km reach over MMF 1310nm

SKU FOACCVSC002
Available to Ship 4
Quantity Price
1 - 9 $675.00
10 - 24 $661.50
25 - 99 $648.00
100 + Call Us
Price $675.00

All Prices are in US Dollars and do not include duties



The L-com FOACCVSC002 is a RS232/422/485 to duplex SC connector fiber media supporting a 2km reach over multimode fiber, operating at 1310nm. The FOACCVSC002 features 12/24/48VDC Redundant dual power Inputs and is Protocol transparent, suitable for all serial transmission protocols (RS485/422/232). The L-com FOACCVSC002 supports baud rates from 50 to 1024kbps, and has an operating temperature range of -10 to 60°C. The FOACCVSC002 features a hardened housing with IP30 protection, suitable for DIN-rail mounting. The L-com FOACCVSC002 is one of thousands of fiber optic connectivity products available from L-com, in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Protocol transparent, suitable for all serial transmission protocols (RS485/422/232)
  • Supports bauds rates from 50 to 1024kbps
  • Extends serial transmission up to 2km over multimode fiber
  • Supports relay output for power or link failure warning
  • Operating Temperature range:-10 to 60°C
  • IP30 Fanless, DIN-Rail design for industrial deployments

Application
  • Industrial automation
  • Discrete manufacturing
  • High volume production
  • Automotive manufacturing
  • Stamping and plastic injection molding
  • Packaging
  • Food and Beverage

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.