L-com

RP TNC Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, 0.100 inch

  • Picture of RP TNC Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, 0.100 inch
Picture of RP TNC Male Connector Crimp/Solder Attachment for RG174, RG316, RG188, LMR-100, 0.100 inch
SKU LCCN45949
Available to Ship 2
Quantity Price
1 - 24 $45.99
25 - 49 $44.15
50 - 99 $42.77
100 + Call Us
Price $45.99

All Prices are in US Dollars and do not include duties



L-com's LCCN45949 , TNC, Standard, Connector is part of our full line of RF components available for same-day shipping. The male reverse polarity configuration uses a male connector body with a female inner contact receptacle. Our TNC male connector operates up to a maximum frequency of 11 GHz. Our reverse polarity TNC male connector LCCN45949 datasheet specifications and drawing with dimensions are shown below in this PDF. L-com's broad catalog of RF, microwave and millimeter wave connectors allows designers to configure and customize their signal connections however they like. Whether the need is to provide an I/O for a board design, or simply create a custom cable assembly configuration, L-com has the right connector for the job. L-com can also expertly build your custom cable assemblies for you and ship same-day.

Features
  • Max. Operating Frequency 11 GHz
  • Gold Plated Brass Contact
  • 30 µin minimum contact plating
  • Reverse Polarity

Application
  • General Purpose Test
  • Custom Cable Assemblies

Key Specifications

Key Specifications

Polarity
Reverse Polarity
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Crimp/Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
11 GHz
Interface Type 1
RG174
Interface Type 2
RG316
Interface Type 3
RG188
Interface Type 4
LMR-100
Interface Type 7
.100 inch

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.