Due to severe US weather conditions, some orders may be slightly delayed. If you have questions, contact us at +1 (866) 316-4799
 
 
L-com

Round Simplex Optical Cable, 9/125 Single Mode, Plenum Rated, 3.0mm, Continuous Run

  • Picture of Round Simplex Optical Cable, 9/125 Single Mode, Plenum Rated, 3.0mm, Continuous Run
Picture of Round Simplex Optical Cable, 9/125 Single Mode, Plenum Rated, 3.0mm, Continuous Run
SKU FOB-1F3DSMP-M
Available to Ship 820
Quantity Price
1 - 9 $0.42
10 - 24 $0.41
25 - 99 $0.40
100 + Call Us
Price $0.42

All Prices are in US Dollars and do not include duties



The L-com FOB-1F3DSMP-M is a 9/125 Single mode, simplex bulk fiber optic cable sold by the meter. The FOB-1F3DSMP-M from L-com has a plenum rated jacket with a 3.0mm outer diameter. The FOB-1F3DSMP-M uses 900um tight buffered fiber for optical transmission, aramid yarn is used for added strength, and covered with a PVC Jacket. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. To compliment the FOB-1F3DSMP-M bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-1F3DSMP-M is in stock and ready to ship same day, Order Online Today.

Features
  • Single Mode 9/125 Simplex Cable
  • 3.0mm Diameter Jacket
  • Plenum Rated Jacket
  • Compatible with all standard fiber optic connectors.

Application
  • LAN Backbone
  • Data Centers
  • Fiber Optic Patch Cables
  • FTTH


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.