L-com

Round Simplex Optical Cable, 50/125 OM2, Riser Rated, 3.0mm, 500 Meters

  • Picture of Round Simplex Optical Cable, 50/125 OM2, Riser Rated, 3.0mm, 500 Meters
  • Picture of Round Simplex Optical Cable, 50/125 OM2, Riser Rated, 3.0mm, 500 Meters
Picture of Round Simplex Optical Cable, 50/125 OM2, Riser Rated, 3.0mm, 500 Meters
SKU FOB-1F3DM2R-500M
Available to Ship 3
Quantity Price
1 - 9 $169.99
10 - 24 $166.59
25 - 99 $163.19
100 + Call Us
Price $169.99

All Prices are in US Dollars and do not include duties



The L-com FOB-1F3DM2R-500M is a 500 meter spool of simplex, 50/125 Multimode OM2 fiber optic cable. The FOB-1F3DM2R-500M from L-com has a riser rated jacket with a 3.0mm outer diameter. The FOB-1F3DM2R-500M uses 900um tight buffered fiber for optical transmission, aramid yarn is used for added strength, and is covered with a PVC Jacket. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. To compliment the FOB-1F3DM2R-500M bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-1F3DM2R-500M is in stock and ready to ship same day, Order Online Today.

Features
  • 500 Meter Spool
  • 50/125 Multimode OM2 Simplex Cable
  • 3.0mm Diameter Jacket
  • Riser Rated Jacket
  • Compatible with all standard fiber optic connectors.

Application
  • LAN Backbone
  • Data Centers
  • Fiber Optic Patch Cables
  • FTTH


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.