Round Duplex Optical Cable, 9/125 Single Mode, LSZH Rated, 2.0mm, 500 Meters

Item # FOB-2F2DSMZ-500M
Availability
4
Price Table
Quantity Price
1 - 9 $285.00
10 - 24 $279.30
25 - 99 $273.60
100 + Call Us
Add to Cart

Description

The L-com FOB-2F2DSMZ-500M is a 500 meter spool of duplex, 9/125 Single mode fiber optic cable. The FOB-2F2DSMZ-500M from L-com has a Low Smoke Zero Halogen jacket with a 2.0mm outer diameter. The FOB-2F2DSMZ-500M uses 900um tight buffered fiber for optical transmission, aramid yarn is used for added strength, and is covered with a PVC Jacket. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. To compliment the FOB-2F2DSMZ-500M bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-2F2DSMZ-500M is in stock and ready to ship same day, Order Online Today.

Features
  • 500 Meter Spool
  • Single Mode 9/125 Duplex Cable
  • 2.0mm Diameter Jacket
  • Low Smoke Zero Halogen Jacket
  • Compatible with all standard fiber optic connectors.
Application
  • LAN Backbone
  • Data Centers
  • Fiber Optic Patch Cables
  • FTTH


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov