Round Duplex Optical Cable, 62.5/125 OM1, Plenum Rated, 3.0mm, Continuous Run

Item # FOB-2F3DM1P-M
Availability
2,000
Price Table
Quantity Price
1 - 9 $0.76
10 - 24 $0.74
25 - 99 $0.73
100 + Call Us
Add to Cart

Description

The L-com FOB-2F3DM1P-M is a 62.5/125 Multimode OM1, duplex bulk fiber optic cable sold by the meter. The FOB-2F3DM1P-M from L-com has a plenum rated jacket with a 3.0mm outer diameter. The FOB-2F3DM1P-M uses 900um tight buffered fiber for optical transmission, aramid yarn is used for added strength, and covered with a PVC Jacket. This type of cable is ideal for use in constructing patch cables, as well as cabling between patch panels or inside buildings. To compliment the FOB-2F3DM1P-M bulk cable, L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. The L-com FOB-2F3DM1P-M is in stock and ready to ship same day, Order Online Today.

Features
  • 62.5/125 Multimode OM1 Duplex Cable
  • 3.0mm Diameter Jacket
  • Plenum Rated Jacket
  • Compatible with all standard fiber optic connectors.
Application
  • LAN Backbone
  • Data Centers
  • Fiber Optic Patch Cables
  • FTTH


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov