L-com

RJ45 Plug, Dust Cap with Tail Clip, PVC, Ethernet

  • Picture of RJ45 Plug, Dust Cap with Tail Clip, PVC, Ethernet
  • Picture of RJ45 Plug, Dust Cap with Tail Clip, PVC, Ethernet
  • Picture of RJ45 Plug, Dust Cap with Tail Clip, PVC, Ethernet
  • Picture of RJ45 Plug, Dust Cap with Tail Clip, PVC, Ethernet
  • Picture of RJ45 Plug, Dust Cap with Tail Clip, PVC, Ethernet
Picture of RJ45 Plug, Dust Cap with Tail Clip, PVC, Ethernet
SKU RJ45PDCTC-RED-100PK
Available to Ship 58
Quantity Price
1 - 24 $25.19
25 - 49 $23.93
50 - 99 $22.67
100 + Call Us
Price $25.19

All Prices are in US Dollars and do not include duties



The L-com RJ45PDCTC-RED-100PK is an indoor Ethernet dust cap made with PVC material. Our indoor dust cap has a body length of 0.63 inches and a body diameter of 0.52 inches. The Ethernet dust cap is suitable for cable maintenance, data center, MDF, and IDF applications. This red Ethernet dust cap is used to protect RJ45 male connectors. Make your online purchase right now to take advantage of our same-day shipping.

Our RJ45 plug Ethernet dust cap has an inner diameter of 0.46 inches and an outer diameter of 0.54 inches. The RJ45PDCTC-RED-100PK indoor dust cap from L-com is available in the color red. Our Ethernet dust cap is available in quantities of 100 per package. This dust cap with a tail clip is used as a protective cover for RJ45 connectors and can be tethered to a cable to prevent losing it accidentally. It is made from flexible PVC that attaches and stays in place with a snug friction fit. Plug covers can be used to protect the delicate locking tab on modular plugs and are packaged in bags of 100 pieces.

L-com has the largest in-stock selection of Ethernet dust caps for international and domestic orders with same-day shipment. All our dust caps are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect RJ45 plug dust cap for your requirements.


Features
  • High Performance Ethernet Coupler for panel and wall plate mounting
  • Keystone Style Snap in mounting design for compatibility with common wall plates and rack panel
  • Fully shielded housing options reduce EMI/RFI interferenceEIA568A/B dual wiring provides compatibility in every installation
  • Right angle for better access in tight spaces

Application
  • Premise wiring
  • Voice/data networking
  • Telecommunications
  • Ethernet


Product Resources

Key Specifications

Key Specifications

Primary Application
Ethernet
Cable Family/Type
Ethernet
Design
Dust Cap
Connector Series
RJ45

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.