L-com

Right Angle Adapter - TRB Plug to TRB Jack

  • Picture of Right Angle Adapter - TRB Plug to TRB Jack
Picture of Right Angle Adapter - TRB Plug to TRB Jack
SKU LCAD10-06909
Available to Ship 264
Quantity Price
1 - 9 $165.99
10 - 24 $159.35
25 - 99 $152.71
100 + Call Us
Price $165.99

All Prices are in US Dollars and do not include duties



The L-com LCAD10-06909 is a 3-slot male plug to 3-lug female jack TRB right-angle adapter with a straight feed-through mounting mechanism.

The TRB adapter includes bayonet coupling with a robust design and is simple to use. Our TRB adapter is appropriate for usage in test labs, aircraft avionics, the military/aero avionics market, and the avionics test market.

L-com has one of the largest in-stock selections of triaxial TRB non-insulated adapters with same-day shipment for domestic and international orders. Our portfolio includes cable assemblies, connectors, adapters, and custom products, as well as their wireless product line which includes antennas, RF amplifiers, coaxial lightning and surge protectors, and NEMA-rated enclosures. For further information on similar products, our expert technical support and trained sales team can get you the perfect 3-slot male plug to 3-lug female jack TRB right-angle adapter as per your requirements.



Product Resources

Key Specifications

Key Specifications

Connector Series 1
TRB
Connector Gender 1
Plug
Connector Polarity 1
Standard
Connector Series 2
TRB
Connector Gender 2
Jack
Connector Polarity 2
Standard
Adapter Body Style
Right Angle
Connector Mount Method 1
None
Connector Body Material 1
Brass
Connector Body Plating 1
Nickel
Connector Mount Method 2
None
Connector Body Material 2
Brass
Connector Body Plating 2
Nickel

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.