The HyperLink High Performance Parabolic Grid Antenna provides 15 dBi gain with an 18° beam-width for directional applications, backhaul applications, point to point systems and Non Line of Sight (NLOS) installations. It is ideally suited for 900MHz ISM and GSM bands. Typical applications include 900MHz Wireless LAN, SCADA, Wireless Video Links and 900MHz Cellular. External interference of this antenna is minimized due to the excellent front to back ratio. This antenna comes with a integral N-Female connector. The HG8915EG construction features a die cast aluminum reflector grid for superior strength and light weight. This antenna's 2-piece reflector grid is simple to assemble and significantly reduces shipping costs. The grid surface is UV powder coated for durability and aesthetics. The open-frame grid design minimizes wind loading. This antenna is supplied with a tilt and swivel mast mount kit. This allows installation at various degrees of incline for easy alignment. It can be adjusted up or down from 0° to 20°. It can mount to a 1.25" (31.8mm) to 2" (50.8mm) dia. mast.