L-com

RG174 Non-Magnetic Flexible Bulk Coaxial Cable, Single Shielded with Black PVC Jacket

  • Picture of RG174 Non-Magnetic Flexible Bulk Coaxial Cable, Single Shielded with Black PVC Jacket
  • Picture of RG174 Non-Magnetic Flexible Bulk Coaxial Cable, Single Shielded with Black PVC Jacket
Picture of RG174 Non-Magnetic Flexible Bulk Coaxial Cable, Single Shielded with Black PVC Jacket
SKU RG174NM-BULK-LC
Available to Ship Call us
Quantity Price
1 - 24 $1.79
25 - 49 $1.72
50 - 99 $1.66
100 + Call Us
Price $1.79

All Prices are in US Dollars and do not include duties



L-com’s RG174NM-BULK is a non-magnetic coaxial bulk cable, with an impedance of 50 Ohms. This RF coax cable has an outer diameter of 0.114 inches, along with a center conductor diameter of 0.021 inches. Our non-magnetic coax cable is manufactured in a flexible design with a PVC jacket. This 50 Ohm flexible coax cable is built with a shield count of 1 and is rated for a 0.1 GHz maximum operating frequency.

The flexible 50 Ohm bulk cable from L-com has 1.5 inches of minimum bend radius along with nominal capacitance of 31.7 pF/ft. This RG174 coax cable with PE dielectric can operate at temperatures ranging from -40 to +105 degrees C. Our RG174NM-BULK non-magnetic RF coaxial cable has a solid conductor of copper. This black-colored coax RF bulk cable has a typical insertion loss/attenuation of 12.5 dB/100ft at a frequency of 100 MHz.

L-com has the largest in-stock selection of non-magnetic coaxial cable with same business day shipment for local, domestic and international orders. Make your online purchase right now to take advantage of our same business day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the RF bulk cable with PVC jacket for your requirements.


Features
  • Max Frequency 100
  • Magnetic Susceptibility 10ˉ⁵

Application
  • General Purpose Test
  • Custom Cable Assemblies
  • Medical
  • Military and Aerospace
  • Quantum Computing

Key Specifications

Key Specifications

Generic Name
RG174NM
Flex Type
Flexible
Impedance
50 Ohm
Dielectric Type
PE
Jacket Diameter
0.114 in
Jacket Material
PVC
No. of Shields
1
Frequency, Max
100 MHz
Max Operating Temperature
105 deg C
Center Conductor Type
Stranded
Inner Conductor, Number of Strands
1
Minimum Bend Radius, Repeated
1.5 in
Coax Type
Coax

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.