L-com

RF PCB Connector, SMB Jack straight, DIP (Thru Hole), Gold Plating

  • Picture of RF PCB Connector, SMB Jack straight,  DIP (Thru Hole), Gold Plating
  • Picture of RF PCB Connector, SMB Jack straight,  DIP (Thru Hole), Gold Plating
Picture of RF PCB Connector, SMB Jack straight,  DIP (Thru Hole), Gold Plating
SKU RFPCB-SMB-F-S-4G-17
Available to Ship 394
Quantity Price
1 - 24 $6.39
25 - 49 $6.07
50 - 99 $5.75
100 + Call Us
Price $6.39

All Prices are in US Dollars and do not include duties



RFPCB-SMB-F-S-4G-17 SMB jack PCB connector available from L-com has a 50 Ohm impedance. This RF connector is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. The SMB connector is available in a 0.46-inch length, 0.26-inch width, and 0.26-inch height.

The L-com SMB jack PCB connector has a PTFE dielectric type. This SMB PCB connector has a brass body with gold over nickel over copper plating . Our RFPCB-SMB-F-S-4G-17 SMB connector uses brass contact and gold over nickel over copper plating material. The SMB jack connector uses solder as an attachment method. Additional dimensions and specifications for this SMB jack PCB RF connector are on our downloadable PDF datasheet above.

This L-com SMB jack connector will ship the same day as purchased. Our SMB jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build SMB custom connector cable assemblies that will ship the same day as well.

This SMB jack connector with 50 Ohm impedance has a weight of 0.02 lbs. The RFPCB-SMB-F-S-4G-17 threaded RF connector has a high-quality construction. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF product that meets your requirements.


Features
  • Max Frequency 4 GHz
  • Cu Ni Au plating

Application
  • PCB Applications
  • General Purpose Test

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMB
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.