L-com

RF PCB Connector, SMA, Female, Up to 18 GHz, Edge Mount, Straight, 0.043 inch PCB Thickness, 0.020 inch pin diameter

  • Picture of RF PCB Connector, SMA, Female,  Up to 18 GHz, Edge Mount, Straight, 0.043 inch PCB Thickness, 0.020 inch pin diameter
  • Picture of RF PCB Connector, SMA, Female,  Up to 18 GHz, Edge Mount, Straight, 0.043 inch PCB Thickness, 0.020 inch pin diameter
Picture of RF PCB Connector, SMA, Female,  Up to 18 GHz, Edge Mount, Straight, 0.043 inch PCB Thickness, 0.020 inch pin diameter
SKU RFPCB-SMA-FS18G-57
Available to Ship 468
Quantity Price
1 - 24 $12.19
25 - 49 $11.70
50 - 99 $11.34
100 + Call Us
Price $12.19

All Prices are in US Dollars and do not include duties



RFPCB-SMA-FS18G-57 SMA female PCB connector available from L-com has a 50 Ohm impedance. This RF connector has an edge mount connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. This SMA female connector uses solder as an attachment method. Our SMA female PCB connector provides a minimum frequency of DC and a maximum frequency of 18 GHz. The SMA connector is available in a 0.52-inch length and 0.32-inch width. The L-com SMA female PCB connector has a PTFE dielectric type and a VSWR of 1.2:1. This SMA PCB connector has a brass body with gold plating. Our RFPCB-SMA-FS18G-57 SMA connector uses beryllium copper alloy contacts and gold plating material. This SMA female PCB radio frequency connector is RoHS and REACH compliant. This L-com SMA female connector will ship the same day as purchased. Our SMA female connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build SMA custom connector cable assemblies that will ship the same day as well. The SMA female connector with 50 Ohm impedance has a weight of 0.005247 lbs. This RF connector has a high-quality construction. The female coaxial connector is capable of operating at temperatures ranging from -55 deg C to 125 deg C. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF that meets your requirements.

Features
  • Max. Operating Frequency 18 GHz
  • Good VSWR of 1.2:1
  • Gold Plated Beryllium Copper Alloy Contact
  • 0.020 inch pin diameter

Application
  • General Purpose Test
  • PCB Applications

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
SMA
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Attachment Method
Solder
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
18 GHz
Interface Type 1
Edge Mount

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.