L-com

RF PCB Connector, MCX Female straight, Edge Mount, End Launch

  • Picture of RF PCB Connector, MCX Female straight, Edge Mount, End Launch
  • Picture of RF PCB Connector, MCX Female straight, Edge Mount, End Launch
Picture of RF PCB Connector, MCX Female straight, Edge Mount, End Launch
SKU RFPCB-MCX-F-S-6G-32
Available to Ship 480
Quantity Price
1 - 24 $7.59
25 - 49 $7.21
50 - 99 $6.83
100 + Call Us
Price $7.59

All Prices are in US Dollars and do not include duties



RFPCB-MCX-F-S-6G-32 MCX jack PCB connector available from L-com has a 50 Ohm impedance. This RF connector has an end launch connector mount interface and is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. The MCX connector is available in a 0.37-inch length, 0.20-inch width, and 0.20-inch height.

The L-com MCX jack PCB connector has a PTFE dielectric type. This MCX PCB connector has a brass body with gold over nickel over copper plating. Our RFPCB-MCX-F-S-6G-32 MCX connector uses beryllium copper contact and gold over nickel over copper plating material. The MCX jack connector uses solder as an attachment method. Additional dimensions and specifications for this MCX jack PCB RF connector are on our downloadable PDF datasheet above.

This L-com MCX jack connector will ship the same day as purchased. Our MCX jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build MCX custom connector cable assemblies that will ship the same day as well.

This MCX jack connector with 50 Ohm impedance has a weight of 0.02 lbs. The RFPCB-MCX-F-S-6G-32 threaded RF connector has a high-quality construction. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF product that meets your requirements.


Features
  • Max Frequency 6 GHz
  • VSWR 1.3:1 Max
  • Insertion Loss 0.4dB Max
  • Gold Plated BeCu contact

Application
  • PCB Applications
  • General Purpose Test

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
MCX
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
6 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.