L-com

RF PCB Connector, BNC panel jack, Bulkhead

  • Picture of RF PCB Connector, BNC panel jack,  Bulkhead
  • Picture of RF PCB Connector, BNC panel jack,  Bulkhead
Picture of RF PCB Connector, BNC panel jack,  Bulkhead
SKU RFPCB-BNC-F-S-4G-1
Available to Ship 435
Quantity Price
1 - 24 $8.29
25 - 49 $7.88
50 - 99 $7.46
100 + Call Us
Price $8.29

All Prices are in US Dollars and do not include duties



RFPCB-BNC-F-S-4G-1 BNC jack PCB connector available from L-com has a 50 Ohm impedance. This RF connector is designed for a wide variety of Printed-Circuit Board (PCB) applications in RF and microwave systems. The BNC connector is available in a 1.65-inch length, 0.63-inch width, and 0.63-inch height.

This BNC PCB connector has a zinc alloy body with nickel plating. Our RFPCB-BNC-F-S-4G-1 BNC connector uses phosphor bronze contact and gold plating material. The BNC jack connector uses solder as an attachment method. Additional dimensions and specifications for this BNC jack PCB RF connector are on our downloadable PDF datasheet above.

This L-com BNC jack connector will ship the same day as purchased. Our BNC jack connector is part of over 40,000 RF, microwave, and millimeter wave components in stock for worldwide shipment. We also build BNC custom connector cable assemblies that will ship the same day as well.

This BNC jack connector with 50 Ohm impedance has a weight of 0.02 lbs. The RFPCB-BNC-F-S-4G-1 threaded RF connector has a high-quality construction. We currently have a variety of antenna, audio/video, Ethernet, fiber optic, and USB connectors in our portfolio that are ready to ship today. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the high-quality RF product that meets your requirements.


Features
  • Max Frequency 4 GHz
  • Solder tail: TIN plating

Application
  • PCB Applications
  • Audio & Video

Key Specifications

Key Specifications

Polarity
Standard
Connector Series
BNC
Connector Gender
Female
Impedance
50 Ohm
Body Style
Straight
Mount Method
None
Minimum Frequency
DC
Maximum Frequency
4 GHz

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.