Bulgin Buccaneer 900 Series Circular Power ConnectorsDeliver high power to harsh environments with L-com’s new circular power connectors. They’re made by Bulgin, a company renowned for its environmentally sealed electronic components. These mated plug-and-socket pairs are sealed from dust as well as high-pressure and high-temperature water. This suits them well for applications such as industrial, commercial, food processing, marine/wastewater, transportation, medical, and more. High-Power Mated Plug-and-Socket Pairs for Harsh Environments
Durability Ingress protection ratings of IP68 and IP69K, sealed from dust and high-pressure hot water.
Damage Resistance Positive keyway feature ensures plug can only be inserted into the socket in one correct orientation to prevent misalignment and damage.
Stress Resistance Scoop-proof contacts prevent connectors from bending during insertion, allowing frequent connection and disconnection. Features7 options for pin counts 2, 3, 4, 5, 7 or 10 contacts All types of AC service Electrical ratings up to 32 Amps and 600 Volts ![]() UL approved Certified by Underwriters Labs for safe use Food-processing-grade IP69K rating Safe from high-temp, high-pressure water jets such as used in food processing Featured Bulgin Buccaneer 900 Series Circular Power Connectors
PX0911/10/P
Shop Now Flex Cable Connector PX0911 Series 10-Contact, Plug, 13mm-15mm Cable, Polyamide, 250 V, (Yellow Gland)
PX0911/10/S
Shop Now Flex Cable Connector PX0911 Series 10-Contact, Socket, 13mm-15mm Cable, Polyamide, 250 V, (Yellow Gland) |