L-com

Rectangular Power Distribution Unit, 4 C13 Outlets, BS1363 Plug with 2 meter cable

  • Picture of Rectangular Power Distribution Unit, 4 C13 Outlets, BS1363 Plug with 2 meter cable
  • Picture of Rectangular Power Distribution Unit, 4 C13 Outlets, BS1363 Plug with 2 meter cable
  • Picture of Rectangular Power Distribution Unit, 4 C13 Outlets, BS1363 Plug with 2 meter cable
  • Picture of Rectangular Power Distribution Unit, 4 C13 Outlets, BS1363 Plug with 2 meter cable
  • Picture of Rectangular Power Distribution Unit, 4 C13 Outlets, BS1363 Plug with 2 meter cable
Picture of Rectangular Power Distribution Unit, 4 C13 Outlets, BS1363 Plug with 2 meter cable
SKU ACPDU-634C3-LC
Available to Ship 30
Quantity Price
1 - 24 $56.99
25 - 49 $54.14
50 - 99 $51.29
100 + Call Us
Price $56.99

All Prices are in US Dollars and do not include duties



L-com’s ACPDU-634C3-LC is a box style compact rectangular IEC power distribution unit, designed for efficient and organized power distribution. This compact and rectangular PDU is constructed using high-quality ABS material, ensuring both reliability and safety in the electrical setup. Our IEC power distribution unit is stocked to be available on same-business-day shipment.

This rectangular designed power distribution unit ensures a space-efficient and convenient fit in the electrical setup. This ACPDU-634C3-LC IEC power distribution unit is rated for maximum current of 10A. Our power distribution unit is equipped with a BS1363 plug on a 2-meter cable to offer flexibility and ease of use.

The L-com IEC power distribution unit features 4 C13 outlets. With a maximum voltage rating of 250V, it's capable of handling a wide range of voltage requirements. This power distribution unit from L-com is designed to operate at temperatures ranging from -5 to 60 deg C. Our power distribution unit features a UL94V-0 flammability rating, enhancing fire safety in the installations.

L-com has an in-stock selection of ABS power distribution units. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the IEC power distribution unit as per your requirements.


Features
  • 4x Outlets

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.