Recessed Mount Microwave Occupancy Sensor, 5.8 GHz, 9 - 24 VDC, NO Output

Item # OCC58GRS16-3
Availability
9
Price Table
Quantity Price
1 - 9 $17.99
10 - 24 $17.27
25 - 99 $16.55
100 + Call Us
Add to Cart

Description

The L-com OCC58GRS16-3 is a recessed mount microwave occupancy sensor with no current output. Our microwave occupancy sensor has a DC power supply ranging from 12-30 VDC. This motion sensor has a typical power consumption of 0.9 W and a typical power frequency of 50/60 Hz. Our loT sensor is suitable for smart buildings, smart homes, healthcare, lighting, and security applications. Make your online purchase right now to take advantage of our same-day shipping.

Our occupancy sensors have a 5.8 GHz CW radar, ISM band HF system. The microwave sensor with 12–30 VDC has no rated load. Our occupancy sensor features a full 360-degree detection range, an integrated ambient light sensor, adjustable sensitivity and time delay, and low power consumption. This microwave occupancy sensor has an overall length of 3.94 inches, a width of 2.36 inches, and a weight of 0.31 lbs.

This occupancy sensor has a transmission power of <10mW and an installation height of 3 meters. The OCC58GRS16-3 loT occupancy sensor from L-com has a detection range of 2-10 m. This microwave occupancy sensor has a 360 x 160 degree detection angle and a 10 sec to 30 min hold time. Our motion sensors can be used to optimize space utilization, reduce energy consumption, increase safety and cleanliness, and offer convenient touchless control.

L-com has the largest in-stock selection of 12–30 VDC microwave occupancy sensors for international and domestic orders with same-day shipment. All our sensors are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect recessed mount microwave occupancy sensor for your requirements.


Features
  • Full 360° Detection Range
  • Integrated Ambient Light Sensor
  • Adjustable Sensitivity and Time Delay
  • Low Power Consumption
Application
  • Smart Buildings
  • Smart Homes
  • Healthcare
  • Lighting
  • Security