L-com

Bulgin Rear Panel Mount Connector PX0709 Series 2 Contact Plug Screw Termination (Contacts Supplied Fitted) Black Insert

  • Picture of Bulgin Rear Panel Mount Connector PX0709 Series 2 Contact Plug Screw Termination (Contacts Supplied Fitted) Black Insert
Picture of Bulgin Rear Panel Mount Connector PX0709 Series 2 Contact Plug Screw Termination (Contacts Supplied Fitted) Black Insert
SKU PX0709/P/02
Available to Ship 50
Quantity Price
1 - 24 $22.79
25 - 49 $21.65
50 - 99 $20.51
100 + Call Us
Price $22.79

All Prices are in US Dollars and do not include duties



Bulgin’s PX0709/P/02 offered by L-com is a rear panel screw mount connector has 2 pre-loaded screw termination gold-plated contacts supplied fitted. The rear panel mount connector is water and dustproof to IP68 when mated with a compatible connector. Our plug contact connector is specifically stocked to be readily available for same-business-day shipping.

The PX0709/P/02 mount connector from Bulgin mates with the flex cable connector and has a choice of colored inserts to enable positive visual identification of the connector. This black insert connector is suitable for industrial, commercial, marine, wastewater, medical, agriculture, food processing, and consumer electronic applications. Additional specs and dimensions for this socket version connector can be found on its downloadable PDF specification datasheet.

L-com has one of the largest in-stock selections of rear panel screw mount connectors for local, domestic, and international orders. We should be your first choice because we have a wide variety of high-quality, continuously-in-stock inventory for same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect rear panel mount connector for your requirements.


Features
  • Mates with Flex Cable Connector
  • Single Hole Fixing
  • Plug
  • 2 Contacts

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.