L-com

Rail Depth Adapter 1U 6 in (15cm) Depth, Rack Mount

  • Picture of Rail Depth Adapter 1U 6 in (15cm) Depth, Rack Mount
  • Picture of Rail Depth Adapter 1U 6 in (15cm) Depth, Rack Mount
  • Picture of Rail Depth Adapter 1U 6 in (15cm) Depth, Rack Mount
  • Picture of Rail Depth Adapter 1U 6 in (15cm) Depth, Rack Mount
  • Picture of Rail Depth Adapter 1U 6 in (15cm) Depth, Rack Mount
Picture of Rail Depth Adapter 1U 6 in (15cm) Depth, Rack Mount
SKU LC1U6INRDA
Available to Ship 44
Quantity Price
1 - 9 $39.99
10 - 24 $39.19
25 - 99 $38.39
100 + Call Us
Price $39.99

All Prices are in US Dollars and do not include duties



L-com’s LC1U6INRDA is a rail depth adapter that allows for the extension or reduction of mounting depth in a server rack. This rail depth adapter is perfect for mounting equipment that is longer or shorter than your rack depth. Our rack-mounted rail depth adapter has a 1U support rack height and 6 in (15cm) depth. This rail depth adapter is constructed of durable cold rolled steel material. Our 1U rail depth adapter has measurements of 6 inches in length, 1 inch wide, and 1.75 inches high. Make your online purchase right now to take advantage of our same-day shipping.

Our LC1U6INRDA rail depth adapter is made of heavy-duty cold rolled steel with a black powder-coated finish. L-com’s cold rolled steel rail depth adapter is suitable for networking, IT, A/V, studios, and broadcasting applications. This depth adapter is also useful for mounting equipment with high-density cabling such as patch panels and network switches. Our adapters can be used on both 2-post or 4-post racks of any width.

L-com has the largest in-stock selection of cold rolled steel rail depth adapters for international and domestic orders with same-day shipment. Our rail adapter is manufactured with quality production processes and is 100% factory tested. These adapters come in pairs and are available in a variety of sizes. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 1U cold rolled steel rail depth adapters for your requirements.


Features
  • EASY INSTALLATION: Quick and simple rail mounting

Application
  • DATA/IT applications
  • A/V applications
  • Broadcasting
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.