L-com

Raceway Inside Corner, 20x35mm, Gray

  • Picture of Raceway Inside Corner, 20x35mm, Gray
  • Picture of Raceway Inside Corner, 20x35mm, Gray
  • Picture of Raceway Inside Corner, 20x35mm, Gray
  • Picture of Raceway Inside Corner, 20x35mm, Gray
  • Picture of Raceway Inside Corner, 20x35mm, Gray
Picture of Raceway Inside Corner, 20x35mm, Gray
SKU LCSR20X35-IC-G
Available to Ship 451
Quantity Price
1 - 24 $2.23
25 - 49 $2.12
50 - 99 $2.01
100 + Call Us
Price $2.23

All Prices are in US Dollars and do not include duties



L-com's LCSR20x35-IC-G is a raceway inside corner suitable for office, home office, and education applications. Our surface raceway comes in sizes of 20 mm for height and 35 mm for width. This one-piece raceway provides a clean finished appearance to cable installations. It is constructed of eco-friendly PVC and comes in gray.

The LCSR20x35-IC-G surface raceway is a one-piece fitting that provides a clean appearance and cable protection. This gray cable duct fitting from L-com manages transitions smoothly and seamlessly. Additional 20x35mm cable raceway specs and dimensions for this component can be found on its downloadable PDF specification datasheet.

L-com offers an excellent selection of 20x35mm inside corner raceways with same-business-day shipping for local, international, and domestic orders. Our knowledgeable sales team and professional technical assistance can assist you in obtaining the perfect gray PVC raceway for your needs, including more information on related products. One-piece design to protect your cables with an assortment of fittings, colors, and sizes ready to ship. If you have any inquiries about our surface raceway or other components, please contact our experienced technical support and sales teams.


Features
  • MULTIPLE APPLICATIONS: Our surface raceway is suitable for office, home office, and education applications
  • CLEAN APPEARANCE: This cable raceway has a one-piece design that provides a clean finished appearance to cable installations
  • PROTECTION: The PVC raceway is a one-piece fitting that provides a clean appearance and cable protection
  • FLEXIBILITY: This cable duct fitting manages transitions smoothly and seamlessly
  • MATERIAL: It is constructed of eco-friendly PVC

Application
  • Office
  • Home Office
  • Retail
  • Education
  • Industrial

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.