L-com

CFC related Gas Leak Transmitter, 10-100 ppm, 0-10V Output

  • Picture of CFC related Gas Leak Transmitter, 10-100 ppm, 0-10V Output
Picture of CFC related Gas Leak Transmitter, 10-100 ppm, 0-10V Output
SKU SRAQ-G218
Available to Ship Call us
Quantity Price
1 - 9 $64.99
10 - 24 $62.39
25 - 99 $59.79
100 + Call Us
Price $64.99

All Prices are in US Dollars and do not include duties



The L-com SRAQ-G218 gas transmitter is most suitable for IoT applications. This transmitter is used to detect the presence and concentration of various refrigerants including R11, R22, R113, R134, R409A, R410A etc. Our wall or DIN rail mounted transmitter is a low-cost, long service life device well suited for detecting freon and other CFC related gas leaks.

This SRAQ-G218 transmitter has an analog output mode, and it has a wide detection range of 10-1,000 ppm. The device has integrated circuitry which produces a non-linear voltage signal corresponding to the smoke and gas concentrations. Our refrigerant gas transmitter is designed for freon gas detectors, gas leakage, refrigeration units, and air conditioning systems

L-com has the largest in-stock selection of IoT gas transmitter with same-day shipment for domestic and international orders. We are a global leader of wired and wireless connectivity products, offering a wide range of solutions for industries, including electronics, medical, industrial automation, military, and telecommunication. For further information on similar products, our expert technical support and trained sales team can get you to the perfect refrigerant gas transmitter module per your requirement.


Features
  • High sensitivity to freon
  • 24VDC supply
  • Analog outputs
  • Fast response
  • Wall or DIN rail mountable

Application
  • Freon gas detectors
  • Gas leakage
  • Refrigeration units
  • Air conditioning systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.