L-com

Bulgin PX0897 Series Overmould Flex Connector, Pre-Wired Patch Cord IP68 RJ45 to Shielded RJ45 2M Cable

  • Picture of Bulgin PX0897 Series Overmould Flex Connector, Pre-Wired Patch Cord IP68 RJ45 to Shielded RJ45 2M Cable
Picture of Bulgin PX0897 Series Overmould Flex Connector, Pre-Wired Patch Cord IP68 RJ45 to Shielded RJ45 2M Cable
SKU PX0897/2M00
Available to Ship 497
Quantity Price
1 - 24 $53.99
25 - 49 $51.29
50 - 99 $48.59
100 + Call Us
Price $53.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0897/2M00 Cat 6a Ethernet standard buccaneer circular data connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our circular data connector can withstand voltages of up to 42 V and currents up to 1.5 A. This Cat 6a overmoulded connector features S-FTP cable construction and comes with a shielded RJ45 plug.

This connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 6a connector is made of PVC and meets UL94V-0 flammability standards.

The Bulgin PX0897/2M00 standard buccaneer circular data connector can resist cold temperatures ranging from -20 to 70 degrees C. This data connector measures 78.74 inch in length, 1.5 inch in height, and 1.5 inch in width. Our IP68-rated overmoulded connector is dust- and waterproof and includes a pre-wired patch cord.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 6a Ethernet standard buccaneer circular data connector that meets your needs.


Features
  • Cat 5e and Cat 6a Options
  • Pre-Wired Patch Cord with overmoulded connector(s)
  • Water and dustproof to IP68 when mated with compatible connector
  • Supplied with shielded RJ45 plug
  • S-FTP cable construction
  • PUR jacket cable in a choice of lengths depending on part code suffix
  • Mate with all PX08 Standard Series RJ45 Panel Mount Connectors


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.