L-com

Bulgin PX0894 Series Rewireable Flex Connector For 3.5mm-8mm Cable

  • Picture of Bulgin PX0894 Series Rewireable Flex Connector For 3.5mm-8mm Cable
Picture of Bulgin PX0894 Series Rewireable Flex Connector For 3.5mm-8mm Cable
SKU PX0894/A
Available to Ship 5
Quantity Price
1 - 24 $51.99
25 - 49 $49.39
50 - 99 $46.79
100 + Call Us
Price $51.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0894/B rewirable Cat 6a Ethernet standard buccaneer circular power rewirable flex cable connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our circular data connector can withstand voltages of up to 42 V and currents up to 1.5 A.

This IP68-rated dust- and waterproof connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 6a connector is made of PVC and meets UL94V-0 flammability standards.

The Bulgin PX0894/B standard buccaneer circular data connector can resist cold temperatures ranging from -20 to 70 degrees C. This data connector measures 3.051 inch in length, 1.5 inch in height, and 1.5 inch in width.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 6a Ethernet standard buccaneer circular data connector that meets your needs.


Features
  • Rewireable Flex Cable Connector
  • Water and dustproof to IP68 when mated with compatible connector
  • Supplied with shielded RJ45 plug
  • Has Cable Glands optimized for PUR jacket cable to maintain Cat5e & Cat6a performance
  • Mate with all PX08 Standard Series RJ45 Panel Mount Connectors


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.