L-com

Bulgin PX0870 Series Flange Mount Connector, CAT5e Shielded Coupler

  • Picture of Bulgin PX0870 Series Flange Mount Connector, CAT5e Shielded Coupler
Picture of Bulgin PX0870 Series Flange Mount Connector, CAT5e Shielded Coupler
SKU PX0870
Available to Ship 50
Quantity Price
1 - 24 $94.99
25 - 49 $90.24
50 - 99 $85.49
100 + Call Us
Price $94.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0870 Cat 5e Ethernet standard buccaneer circular power flanged mounting connector offered by L-com is intended for use in harsh environments for a variety of high speed data protocols. Our circular data connector can withstand voltages of up to 42 V and currents up to 1.5 A.

This IP68-rated dust- and waterproof connector is best suited to operators of high speed data networks in internal or external environments that require protection against the ingress of dust and moisture. Our Cat 5e connector is made of PVC and meets UL94V-0 flammability standards.

The Bulgin PX0870 standard buccaneer circular data connector can resist cold temperatures ranging from -20 to 70 degrees C. This data connector measures 1.299 inch in length, 1.752 inch in height, and 1.752 inch in width.

L-com has one of the largest in-stock selections of data connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the Cat 5e Ethernet standard buccaneer circular data connector that meets your needs.


Features
  • Flanged Mounting Connector
  • Water and dustproof to IP68 when mated with compatible connector
  • Supplied with panel sealing gasket and screw sealing washers
  • Standard RJ45 patchcord can be plugged into rear
  • Mate with Cat 5e PX0834, PX0836, PX0837, PX0838 Standard Series Flex Cable Connectors

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.